IESNA:LM-63-2002
[TEST]P943790
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-940-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]33375
TILT=NONE
208 -1 1 37 11 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
3044.5 3025.4 2985.5 2950.8 2942.1 2945.6 2956 2975.1 2992.4 2997.6
2999.4 3025.4 3079.2 3167.6 3315.1 3523.3 3776.5 4081.8 4472.2 4937.1
5464.4 6109.8 6892.1 7782.1 8739.6 9768.3 10755.4 11215.1 10542 8146.3
4432.3 1250.7 383.4 227.3 130.1 53.8 0
3044.5 3034.1 2992.4 2957.7 2949.1 2950.8 2961.2 2980.3 2995.9 3001.1
3004.6 3032.3 3084.4 3178 3322 3531.9 3788.7 4095.7 4496.5 4961.4
5506.1 6170.5 6984.1 7854.9 8829.8 9884.6 10850.8 11267.1 10436.2 7964.2
4225.8 1172.7 371.2 208.2 121.4 48.6 0
3044.5 3030.6 2990.7 2954.3 2938.7 2940.4 2945.6 2956 2962.9 2969.9
2980.3 3009.8 3065.3 3153.8 3299.5 3492 3738.4 4029.8 4406.2 4866
5440.2 6158.3 7001.4 7938.2 8909.6 9940.1 10913.3 11419.8 10804 8602.6
5107.1 1883.9 503.1 249.8 147.5 57.2 0
3044.5 3023.7 2985.5 2945.6 2924.8 2919.6 2923 2924.8 2924.8 2936.9
2954.3 2987.2 3042.7 3129.5 3254.4 3438.3 3682.9 3981.2 4357.7 4815.6
5436.7 6179.2 7126.3 8193.2 9286.1 10358.1 11359.1 11924.6 11612.4 9985.2
6855.7 3316.8 999.2 364.3 176.9 55.5 0
3044.5 3023.7 2987.2 2945.6 2919.6 2914.4 2917.8 2917.8 2917.8 2931.7
2962.9 2992.4 3039.3 3113.9 3226.6 3396.6 3643 3950 4328.2 4810.4
5447.1 6295.4 7390 8685.9 10018.1 11211.6 12174.4 12785 12857.9 12025.2
9589.7 5768 2449.5 624.5 209.9 48.6 0
3044.5 3018.5 2982 2940.4 2912.6 2907.4 2912.6 2919.6 2919.6 2933.4
2966.4 2990.7 3027.1 3106.9 3226.6 3396.6 3636 3950 4335.1 4843.4
5507.8 6420.3 7645 9138.6 10654.8 11971.5 12936 13654.2 14094.8 13813.7
11973.2 8406.6 4026.3 1264.6 268.9 62.5 0
3044.5 3023.7 2985.5 2942.1 2914.4 2907.4 2910.9 2917.8 2917.8 2931.7
2962.9 2995.9 3042.7 3119.1 3237 3410.5 3653.4 3958.7 4340.3 4822.6
5459.2 6309.3 7409.1 8685.9 10004.3 11223.8 12229.9 12930.8 13024.4 12108.5
9810 5990.1 2354 607.2 175.2 46.8 0
3044.5 3027.1 2990.7 2947.3 2919.6 2912.6 2917.8 2923 2928.2 2942.1
2964.7 3001.1 3060.1 3148.6 3275.2 3450.4 3698.5 4000.3 4376.8 4848.6
5473.1 6260.7 7213.1 8252.2 9315.6 10389.4 11407.7 11978.4 11588.1 10063.2
7051.7 3389.7 1011.4 379.9 180.4 55.5 0
3044.5 3032.3 2994.2 2952.5 2930 2926.5 2933.4 2947.3 2959.5 2971.6
2987.2 3018.5 3079.2 3174.6 3316.8 3512.9 3757.5 4054.1 4425.3 4874.6
5443.6 6149.7 6977.1 7880.9 8824.6 9844.7 10847.3 11352.2 10821.3 8999.8
5686.5 2234.3 640.1 305.3 163.1 65.9 0
3044.5 3035.8 2995.9 2954.3 2935.2 2933.4 2945.6 2969.9 2990.7 3002.8
3015 3046.2 3103.5 3200.6 3349.8 3559.7 3816.4 4127 4508.6 4970
5504.3 6168.7 6933.8 7792.5 8704.9 9716.3 10679.1 11057.2 10342.5 8028.4
4399.3 1325.3 404.2 204.7 109.3 43.4 0
3044.5 3034.1 2995.9 2954.3 2935.2 2935.2 2947.3 2969.9 2992.4 3002.8
3013.2 3039.3 3098.2 3190.2 3337.6 3542.3 3797.3 4121.7 4505.1 4942.3
5467.9 6104.6 6866.1 7730 8600.9 9612.2 10595.8 11060.7 10457 8269.5
4685.5 1472.8 426.7 222 114.5 39.9 0
